Network cabinet center channel slack spool. Package includes one center spool and mounting bracket.

Specifications

Product Type 4-Post Rack Accessories
Material Steel Bracket, ABS Spool
Maximum Overall Width (In.) 9.5
Maximum Overall Width (mm) 241.3
Minimum Overall Width (In.) 7.5
Minimum Overall Width (mm) 190.5
Overall Depth (In.) 7
Overall Depth (mm) 178
Overall Height (In.) 6
Overall Height (mm) 152
Color Black
Accessory Type Slack Spools

Packaging Detail

UPC 07498312226
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1709
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000