IABDIN4

2- & 4-Post Rack Accessories

The Panduit Industrial Automation Bracket installs DIN-mountable equipment into a standard EIA 19 (483mm) rack or cabinet. Steel, 4 RU, Black, 1pc.

Specifications

Material

Steel

Overall Width (In.)

19

Overall Width (mm)

483

Overall Depth (In.)

5.22

Overall Depth (mm)

132.6

Overall Height (In.)

7

Overall Height (mm)

177

Color

Black

Accessory Type

Bracket Kits

Number of Rack Units

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339895

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7465

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Industrial Automation Enclosure Din Rail Panel - IABDIN4

US English

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Installation Documents

Industrial Automation Din Rail Panel - (CM516B)

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Related Products