The Panduit End Panel Assembly provides an aesthetic finish to the PZLRB4P4 4-Post 4RU Overhead Rack. Steel, Black, 1pc.
Material | Steel |
Overall Width (In.) | 0.32 |
Overall Width (mm) | 8.1 |
Number of Rack Units | 4 |
Color | Black |
Sub Brand | PanZone® |
UPC | 07498335022 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1992 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Overhead 4 Post Rack Systems | English | |
Part Drawings | PanZone Overhead Distribution Rack - PZLRB4P4EP | English | |
Part Drawings | PanZone Overhead Distribution Rack - PZLRB4P4EP | English | |
Part Drawings | PanZone Overhead Distribution Rack - PZLRB4P4EP | English | |
Technology Briefs | Overhead Distribution 4 Post Racks: RKTB02--WW-ENG | English |