Accessory Type |
Panel Assembly |
Material |
Steel |
Color |
Black |
Width (In.) |
0.32 |
Width (mm) |
8.1 |
Depth (In.) |
Adjustable 18.0 to 30.0 |
Depth (mm) |
Adjustable 457 to 762 |
Height (In.) |
12.19 |
Height (mm) |
309.6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498335023 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.1992 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
PanZone Overhead Distribution Rack - PZLRB4P6EP |
US English |
|
Part Drawings |
PanZone Overhead Distribution Rack - PZLRB4P6EP |
US English |
|
Part Drawings |
PanZone Overhead Distribution Rack - PZLRB4P6EP |
US English |
|
Specification Sheets |
Overhead 4 Post Rack Systems: RKSP131--WW-ENG |
US English |
|
Technology Briefs |
Overhead Distribution 4 Post Racks: RKTB02--WW-ENG |
US English |