R4PAK-OSHPD

4-Post Rack Accessories

The Panduit 4 Post OSHPD Rack Bracket Anchor Kit brings R4P style 4 post racks into OSHPD compliance. Black, 1pc.

Specifications

Product Type

4-Post Rack Accessories

Material

Steel

Overall Width (In.)

23

Overall Width (mm)

585

Overall Depth (In.)

4

Overall Depth (mm)

102

Overall Height (In.)

2.8

Overall Height (mm)

71

Color

Black

Accessory Type

OSHPD Bracket Kits

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300791

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Adjustable 4 Post Rack System – 7 Foot And 8 Foot

US English

Part Drawings

OSHPD RACK ANCHOR KITS

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP117--WW-ENG

US English

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Related Products