The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 6509-E switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU, Black, 3pc - No blanking panels.
Product Type | Air Inlet Duct |
Overall Width (In.) | 22.78 |
Overall Width (mm) | 578.5 |
Overall Depth (In.) | 22.1 |
Overall Depth (mm) | 561.5 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 31.66 |
Overall Height (mm) | 804.1 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498392078 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 9.4740 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Thermal Inlet Duct for the Cisco^ Catalyst 6509-E Switch For Net-Access™ N-Type Cabinets Specification Sheet RKSP116 | English | |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | Inlet Duct for Cisco 6509-E Swtich - DIRLC2214M21W | English | |
Part Drawings | Inlet Duct for Cisco 6509-E Switch - DIRLC2214M21W | English | |
Part Drawings | Inlet Duct for Cisco 6509-E Switch - DIRLC2214M21W | English | |
Installation Documents | DIRLC2214M21W Inlet Duct System for a Cisco Catalyst 6509-E Switch: CM588E | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English | |
White Papers | The Use of In-Cabinet Ducting to Improve Inlet Air Temperatures: RKAT02--WW-ENG | English |