CTCC3X8

Cabinet

Used to seal off 3" x 8" cabinet top openings after knock-outs are removed. Can also be used to add the CTG3X8 or CTIDT15 to openings where knock-out has been removed. For use with both Net-SERV® and Net-Access™ Cabinets.

Specifications

Color

Black

Application

Net-Access™ and Net-SERV™ Cabinets

Depth (mm)

220.6

Height (mm)

15.5

Material

ABS

Part Features

Total air sealing and Rapid deployment

Width (mm)

101.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322070

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0269

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2694

Resources

Catalog Cut Sheets

CTG3X8 Product Page

US English

Part Drawings

Cabinet Top Cover and Cable Protection Bezel

US English

Related Products