obsolete

RFG3DSM

Raised Floor Grommet

Overall size of 4.8" diameter allows for 3" diameter capacity.

Specifications

Note

Call Customer Service for Pricing, Availability, etc.

Color

Navy Blue

Diameter (In.)

4.5

Diameter (mm)

114.3

Max. Bundle Diameter (In.)

2.7

Max. Bundle Diameter (mm)

68.6

Material

Polycarbonate/Fabric

Cable Capacity - Cat 5e (.187)

97

Cable Capacity - Cat 6 (.250)

54

Cable Capacity - 6A (.289/.298)

40

Mounting Method

#10 (M5) Screw

CE Compliant

No

Width (In.)

4.5

Width (mm)

114.3

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498300887

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4563

Related Products