obsolete

RFG8X8SM

Raised Floor Grommet

Overall size of 8" x 8" allows for 6.2" x 6.2" capacity.

Specifications

Note

Call Customer Service for Pricing, Availability, etc.

Color

Navy Blue

Length (In.)

8.00

Length (mm)

203.2

Width (In.)

8

Width (mm)

203.2

Max. Bundle Diameter (In.)

6.2 x 6.2

Max. Bundle Diameter (mm)

157.4 x 157.4

Material

Polycarbonate/Fabric

Cable Capacity - Cat 5e (.187)

675

Cable Capacity - Cat 6 (.250)

377

Cable Capacity - 6A (.289/.298)

282

Mounting Method

#10 (M5) Screw

CE Compliant

No

Height (In.)

8

Height (mm)

203.2

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498300883

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2677

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.6767

Related Products