The Net-Contain™ Integral Roof Wall Panel, for use with cold aisle containment systems. The roof wall panel is used with 600mm wide Net-Access™ Cabinets and is white.
Aisle type | Cold Aisle |
Product Type | Integral Roof Wall Panel |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 89 |
Color | White |
Standards Met | RoHS Compliant |
Part Features | 600mm, 700mm, and 800mm wall panel for the roofing sections available |
UPC | 07498388470 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4293 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |