Width (In.) |
23.5 |
Width (mm) |
600 |
Height (In.) |
26.0 - 38.0 |
Height (mm) |
965 |
Material |
Steel/Polycarbonate |
Color |
Black |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498379543 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
4.5208 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG |
US English |
|
Installation Documents |
Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 |
US English |
|
Case Studies |
Vatican Apostolic Library: CPCS60-SA--ENG |
US English |
|
Installation Documents |
Net-Contan Universal Aisle Containment V00029JB |
US English |
|
Specification Sheets |
Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets: RKSP107--WW-ENG |
US English |
|
Part Drawings |
Universal Aisle Containment with Vertical Walls-V2: 15V530AE-DC |
US English |
|
Product Bulletins |
Net-Contain™ Universal Aisle Containment System: RKCB33--SA-ENG |
US English |
|
Application Guides |
Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG |
US English |
|
Videos |
Net-Contain Universal Aisle Containment Installation Video |
US English |
|
Installation Documents |
4 Foot/ 1200mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets |
US English |
|
Installation Documents |
3 Foot/ 1000mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets |
US English |
|
Videos |
Panduit Net-Contain Cold and Hot Aisle Containment Systems |
US English |
|
Part Drawings |
Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets |
US English |
|
Part Drawings |
Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets |
US English |
|
Part Drawings |
Net-Contain Hot Aisle Containment Above Cabinet Wall for N-Type or S-Type Cabinets |
US English |
|
Specification Sheets |
Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets: RKSP135--WW-ENG |
US English |
|
Videos |
Universal Aisle Containment |
US English |
|
Specification Sheets |
Net-Contain™ Universal Aisle Containment System: RKSP141--WW-ENG |
US English |
|
Brochures |
Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG |
US English |