Net-Contain™ Hot Aisle Containment Adjustable Vertical Wall (26" - 38") for 600mm width cabinets.
Aisle type | Hot Aisle |
Product Type | Adjustable Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 23.3 |
Overall Width (mm) | 591 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965 |
Color | Gray |
Standards Met | RoHS Compliant |
UPC | 07498361626 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.5208 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |