The Net-Contain™ Adjustable Vertical Wall is used with hot aisle containment systems to manage temperatures in the data center. The wall height adjusts from 26 inches to 38 inches for use in 800mm wide cabinets, and is white.
Aisle type | Hot Aisle |
Product Type | Adjustable Vertical Wall |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 26 |
Overall Width (In.) | 31.1 |
Overall Width (mm) | 791 |
Overall Height (In.) | 38 |
Overall Height (mm) | 965 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498361682 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.4815 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |