C2HACT8F04DFB1

Hot Aisle Containment

Net-Contain HAC Sliding Door Frame Adapter for 4ft (1200mm) Aisle, Capable of 42 up to 48 RU, Black

Specifications

OM Obsolete Code

GROWTH

Min. Order Qty.

1.0000

RoHS Compliancy Status

Compliant

Color

Black

Height (mm)

2387.6

Height (In.)

79.8, 85.0, 90.2, 94.0

Width (In.)

48.0

Width (mm)

1200

Material

Steel

Depth (mm)

2.1

Packaging Details

UPC

07498369432

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.4639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Product Bulletins

Universal Aisle Containment System: RKCB33--SA-ENG

US English

Specification Sheets

Universal Aisle Containment System

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Specification Sheets

Net-Contain Passive Hot Aisle Containment System for N-Type and S-Type Cabinets - RKSP135--WW-ENG

US English

Part Drawings

Net-Contain Hot Aisle Containment Sliding Door Frame Adapter for N-Type or S-Type Cabinets

US English

Part Drawings

Net-Contain Hot Aisle Containment Sliding Door Frame Adapter for N-Type or S-Type Cabinets

US English

Part Drawings

Net-Contain Hot Aisle Containment Sliding Door Frame Adapter for N-Type or S-Type Cabinets

US English

Installation Documents

Net-Contain Hot Aisle Containment for N-Type and S-Type Cabinets: V00029BJ

US English

Case Studies

Vatican Apostolic Library: CPCS60-SA--ENG

US English

Related Products