Net Contain™ Cabinet Supported Cold Aisle and Hot Aisle Containment Door Adapter for 3 ft. (900mm) Aisle, 48/51 RU tall. Color: White
Product Type | Sliding Door Frame Adapter |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 70.3 |
Overall Width (mm) | 1785.6 |
Overall Height (In.) | 101.67 |
Overall Height (mm) | 2582.5 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305617271 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Sliding Door Low Profile Cold Aisle Containment System for N-Type and S-Type Cabinets | English | |
Specification Sheets | Net-Contain™ Passive Hot Aisle Containment System for N-Type and S-Type Cabinets | English | |
Part Drawings | 900 HAC/CAC DOOR ADAPTER 48/51: 15V530FB-DC | English | |
Installation Documents | 3 Foot/ 1000mm Aisle Width Net-Contain Aisle Containment for N-Type and S-Type Cabinets | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English |