The Net-Contain™ End of Row Cap is part of the Universal Aisle Containment system for cold aisle or hot aisle contaiment in a floor-mounted structure compatible with most cabinet brands and sizes. The End of Row Cap is for 6-foot (1800mm) aisle widths. It is white.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Cap |
Material | Steel/Polycarbonate |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 24 |
Overall Width (In.) | 82.2 |
Overall Width (mm) | 2089.6 |
Overall Height (In.) | 85.58 |
Overall Height (mm) | 2173.7 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 07498306790 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | UAC End Of Row Cap Family Customer Drawing | English | |
Part Drawings | UAC End Of Row Cap Family Customer Drawing | English | |
Part Drawings | UAC End Of Row Cap Family Customer Drawing | English | |
Installation Documents | Universal Aisle Containment End Cap | English |