The Net-Contain™ Vertical Wall Adapter is part of the Universal Aisle Containment system. It is for use with a 800mm wide vertical wall and is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | Vertical Wall Adapter |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498384690 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5335 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Contain™ Universal Aisle Containment System | English | |
Specification Sheets | Net-Contain™ Universal Aisle Containment System | English | |
Videos | Net-Contain™ Universal Aisle Containment | English | |
Videos | Net-Contain Universal Aisle Containment Installation Video | English | |
Part Drawings | CUVWA08S08ST DWG | English | |
Part Drawings | CUVWA08S08ST DXF | English | |
Part Drawings | Universal Aisle Containment With Vertical Wall Part Drawing 15V530AE-DC Rev01B | English | |
Part Drawings | Net Contain UAC Vertical Wall Adpter Part Drawing 12V359SS-DC | English | |
Installation Documents | Net-Contan Universal Aisle Containment V00029JB | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Universal Aisle Containment: RKAT03--WW-ENG | English |