C2VED10I1626W1

Vertical Exhaust Duct

Net-Contain™ Vertical Exhaust Duct (VED) for 1000mm Wide Net-Access™ Cabinet, height adjustable from 16.0" (406mm) up to 26.0" (660mm). Color: White

Specifications

Material

Steel

Overall Width (In.)

39.37

Overall Width (mm)

1000

Overall Height (In.)

26

Overall Height (mm)

660

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310945

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.6994

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products