StrongHold SSM3S8-C screw applied cable tie have a unique design that provides maximum stability for cable bundles. Install with a #8 (M4) screw. Suitable for miniature, intermediate, standard, and light-heavy cross-section cable ties. Made of Nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. They are natural in color and come in packages of 100.
Application | Unique Cradle Design Provides Maximum Stability for the Cable Bundle and Low Profile Design Keeps Bundle Close to Mounting Surface |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | UL94 V-2 |
Environment | Indoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -75 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #8 (M4) Screw |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.4 |
Overall Length (In.) | 0.86 |
Overall Length (mm) | 21.9 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Standards Met | CE Compliant, UL Recognized:E136577, RoHS Compliant |
Sub Brand | StrongHold™ |
UPC | 61305678659 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1331 |
Specification Sheets | StrongHold Screw Mounts | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Screw Mounts | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |