StrongHold IMLTFC38S-C6L Fully Coated Metal Locking Ties are suitable for a variety of environments, from general purpose applications all the way to chemical plants and refineries the StrongHold IMLTs are strong enough to withstand the most corrosive environments. Standard, 6.2" (158mm) length, 0.010" (0.25mm) thick. For indoor/outdoor use, made of 316L stainless steel, fully coated, are black in color, and come in packages of 100.
Product Type | Standard Cable Tie |
Sub Brand | StrongHold™ |
Color | Black |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 316L |
Finish/Coating | Fully Coated |
Resistance Properties | Flame-Resistant |
Overall Length (In.) | 6.2 |
Overall Length (mm) | 158 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Body Thickness (In.) | 0.1 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 445 |
Minimum Loop Tensile Strength (lb) | 100 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL Listed (File # E56854) |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
UPC | 61305610853 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0109 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0543 |
Product Bulletins | StrongHold Metal Locking Ties Product Bulletin SSCB39--SA-ENG | English | |
Videos | StrongHold Stainless Steel Product Video | English | |
Part Drawings | StrongHold Fully Coated Metal Locking Tie Drawing 15L355BF_DC | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |