StrongHold EV14-10RB-Q Contractor Grade Insulated Ring Terminals are a reliable and economical option that withstand a wide range of general-purpose applications. The ring tongue design assures a secure connection in high vibration applications. Accommodates 16-14 AWG, compatible with #10 Stud (M5), are blue in color, and come in packages of 25.
Minimum Operating Temperature (°C) | 105 |
Minimum Operating Temperature (°F) | 221 |
Stud Hole Size (In.) | 0.19 |
Stud Hole Size (mm) | 4.83 |
Stud Size | #10 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #14 |
Maximum Copper Conductor Size (AWG STR) | #14 |
Maximum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #16 |
Minimum Copper Conductor Size (AWG SOL) | #16 |
Minimum Copper Conductor Size (AWG STR) | #16 |
Minimum Copper Conductor Size (AWG) | #16 |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1.5 |
Wire Strip Length (In.) | 0.31 |
Wire Strip Length (mm) | 7.9 |
Standards Met | UL Listed 587H E52164; CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Barrel Type | Funnel Entry |
Barrel Length (In.) | 0.38 |
Barrel Length (mm) | 9.6 |
Flammability Rating | UL587-H |
Insulation Diameter (In.) | 0.17 |
Insulation Diameter (mm) | 4.3 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.17 |
Maximum Wire Insulation Diameter (mm) | 4.3 |
Minimum Wire Insulation Diameter (In.) | 0.2 |
Minimum Wire Insulation Diameter (mm) | 5.1 |
Outer Diameter (In.) | 0.31 |
Seam Type | Butted |
Outer Diameter (mm) | 7.9 |
Sub Brand | StrongHold™ |
Overall Length (In.) | 0.92 |
Overall Length (mm) | 23.4 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 7.9 |
Tongue Length (In.) | 0.46 |
Tongue Length (mm) | 11.7 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Tongue Width (In.) | 0.31 |
Tongue Width (mm) | 7.9 |
Packaging Type | Bag |
Product Type | Ring Terminal |
For Use With | CT-100A, CT-200, CT-600A (CT-570CH), CT-1570, CT-2500 (CT-2570CH), CT-160, CT-248 |
UPC | 61305636732 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0103 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1031 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Terminals Product Video | English | |
Part Drawings | Vinyl Insulated Ring Terminal 16-14 awg | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |