obsolete

CHR3RGBWH

RCA 1/3 Insert

1/3 insert with three RCA pass-through couplers. RCA insert colors are red, green, and blue. R,G,B component video, White.

Specifications

Product Type

RCA 1/3 Insert

Material

ABS/Brass

Color

White

Overall Height (In.)

0.82

Overall Height (mm)

21.0

Overall Width (In.)

1.64

Overall Width (mm)

41.5

Termination Style

Pass-through

Insert Color

Red, green, blue

CE Compliant

Yes

No. of Module Spaces

3

Overall Depth (In.)

1.15

Overall Depth (mm)

29.3

RG Designation

RG-6 and RG-59

Thickness (In.)

1.15

Thickness (mm)

29.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498364485

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0073

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0730

Resources

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Part Drawings

Mini-Com RCA 1/3 Insert: 02190-10

US English

Press Releases

RCA Coupler Inserts Deliver Audio and Video Compatibility

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products