CJSVBL

S-Video Module

Module supplied with one S-Video connector, Black.

Specifications

Product Type

S-Video Module

Color

Black

Module Type

Mini-Com

Overall Depth (In.)

1.37

Overall Depth (mm)

34.8

Overall Height (In.)

0.71

Overall Height (mm)

18.1

Overall Width (In.)

0.61

Overall Width (mm)

15.5

Termination Style

Punchdown

No. of Module Spaces

1

CE Compliant

Yes

Brand or Series

Mini-Com

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498379306

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0324

Resources

Installation Documents

Mini-Com RCA and S-Video 110 Style Punchdown Modules

US English

Part Drawings

Mini-Com S-Video Punchdown Module: 00839-18

US English

Part Drawings

Mini-Com S-Video Punchdown Module - 00839-18

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Part Drawings

Mini-Com S-Video Punchdown Module COCJSVXX--ENG

US English

Related Products