CM35MSCBLY

3.5mm Stereo Coupler Module

3.5mm stereo coupler module, Black.

Specifications

Product Type

3.5mm Stereo Coupler Module

Material

ABS/Zinc Plated

Color

Black

Note

CM35MSCBLY replaces CM35MSCBL

Termination Style

Pass-through

Module Type

Mini-Com

Overall Depth (In.)

1.89

Overall Depth (mm)

47.9

Overall Height (In.)

0.72

Overall Height (mm)

18.3

Overall Width (In.)

0.61

Overall Width (mm)

15.4

No. of Module Spaces

1

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498303569

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0035

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0350

Resources

Part Drawings

Mini-Com 3.5mm Stereo Coupler Module: 02479-190

US English

Part Drawings

Mini-Com 3.5mm Stereo Coupler Module: 02479-190

US English

Part Drawings

MINI-COM 3.5mm (1/8") HEAD PHONE JACK COUPLER COCM35MSCXXY--ENG

US English

Related Products