CM35MSSEI

3.5mm Stereo Connector

Module supplied with one 3.5mm (1/8") stereo headset solder-type connector, Electric Ivory.

Specifications

Product Type

3.5mm Stereo Connector

Material

ABS/Zinc Plated

Color

Electric Ivory

Termination Style

Solder

Module Type

Mini-Com

No. of Module Spaces

1

Overall Depth (In.)

1.37

Overall Depth (mm)

34.8

Overall Height (In.)

0.71

Overall Height (mm)

18.1

Overall Width (In.)

0.61

Overall Width (mm)

15.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Mini-Com

Packaging Details

UPC

07498344126

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0028

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0284

Resources

Part Drawings

MINI-COM 3.5mm(1/8") HEAD PHONE JACK MODULE COCM35MSSXX--ENG

US English

Line Cards

PanNet Audio/Video Offering: CPLC14--WW-ENG

US English

Installation Documents

Mini-Com Solder Type Connectors: PN190F

US English

Part Drawings

Mini-Com 3.5 Stereo Module - 01611-03

US English

Part Drawings

Mini-Com 3.5 Stereo Module - 01611-03

US English

Related Products