IFRH5C02BL-UG-S

Copper Cable, Industrial

Panduit Industrial Ethernet/Ip Cable Category 5E 2Pr 24Awg Riser F/Utp - 1000 Foot Reel

Specifications

Cable Category

5e

Cable Construction

F/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Conductor Gauge (mm)

0.511

Conductor Type

Solid

Nominal Diameter (In.)

0.218 - 0.243

Nominal Diameter (mm)

5.54

Insulation Diameter (In.)

0.045

Insulation Diameter (mm)

1.14

Bend Radius (In.)

0.5

Bend Radius (mm)

13

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Tension (N)

89

Maximum Installation Tension (lb)

20

Environment

Outdoor

Color

Black

Environmental Voltage Rating (V)

600

Standards Met

Ansi/Tia-568C.2 Cat5E, UL AWM Style 21047 (75°C 600V), Oil Res and Sun Res, UL 444 Sun Res, UL 1666 CMR, Conforms to ODVA EtherNet/IP^ performance requirements, CMX Outdoor/CMR, RoHS

Flammability Rating

Outdoor

Euroclass Rating

F

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Product Category

5e

Packaging Details

UPC

61305636151

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Certifications

Declaration Of Performance No. PAN-DOP-CU007

US English

Specification Sheets

IndustrialNet™ Category 5e Solid Conductor F/UTP Copper Cable

US English

Related Products