ISFCH6X04ABL-UG

Copper Cable, Industrial

Copper Cable, Industrial, Cat 6A 4-pair, 24/7 AWG Stranded, SF/UTP, CMR, 600V rated, Oil Res., UV Res.,Black, 1000ft reel

Specifications

Cable Category

6A

Cable Construction

SF/UTP

Overall Length (ft.)

1000

Overall Length (m)

305

Conductor Material

Copper

Jacket Material

Thermoplastic Elastomer

Conductor Gauge (AWG)

24

Conductor Type

Stranded

Nominal Diameter (mm)

8.1

Insulation Diameter (mm)

1.1

Number of Pairs

4

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Tension (N)

110

Maximum Installation Tension (lb)

25

Environment

Harsh Environment

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

600

Standards Met

UL AWM Style 2463 (80°C 600V) Flex Life Test: 1 million cycles at 10 x cable diameter; 10 million cycles at 20x cable diameter Torsion Life Test: 3 million cycles, 270° Oil resistance 6 months @ 20°C

Flammability Rating

CM

Euroclass Rating

F

Product Type

Copper Cable, Industrial

Conductor Gauge (mm)

0.5

Insulation Diameter (In.)

0.05

RoHS Compliancy Status

Compliant

Min. Order Qty.

20,000

Product Category

Category 6A

Packaging Details

UPC

61305631688

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

2.5208

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

50.4167

Resources

Specification Sheets

IndustrialNet™ Category 6A SF/UTP Copper Cable

US English

Related Products