PFFZ6X04WH-CED

Copper Cable

Copper cable, category 6A F/FTP, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, wrapped in foil, surrounded by an overall metallic foil shield and protected by a low smoke, flame retardant LSZH jacket.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

LSZH

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.291

Nominal Diameter (mm)

7.4

Number of Pairs

4

Package Type

Reel

Color

White

Flammability Rating

LSZH-3 (60332-3)

Length (ft.)

1640

Application

10GBASE-T Ethernet, Data Center applications, Virtual business management applications

Cable Type

F/FTP

Part Features

Foiled individual pairs, Overall foil shield, Internal drain wire, Descending length cable markings and Reel

Performance Level

Category 6A

Weight (Kg)

29.7

Weight (lb)

65.5/1640 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

12

Packaging Details

UPC

07498393363

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9012

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

34.8148

Resources

Specification Sheets

TX6A™ 10Gig Shielded Copper Cable – F/FTP: COSP329

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Selection Guides

TX6A 10Gig Shielded Copper Cabling System Selection Guide: COSG06--WW-ENG

US English

Flyers

Category 6A Shielded Guaranteed Headroom Platform: COFL09--WW-ENG

US English

Related Products