best seller

PUC6XC04BU-CEG

Copper Cable

Copper cable, category 6A UTP, CM, 4-pair, conductors are 23 AWG with HDPE and foam PE insulation, twisted in pairs, separated by an integrated pair divider, surrounded by a flame-retardant CM jacket, blue.

Specifications

Length (ft.)

1000

Length (m)

305

AWG Size

23

Application

Ethernet 10GBASE-T and Virtual business management applications

CE Compliant

No

Cable Type

UTP

Color

Blue

Flammability Rating

CM

Jacket Material

PVC

No. of Pairs

4

Nominal Cable O.D. (In.)

0.325

Nominal Cable O.D. (mm)

8.3

Nominal Diameter (In.)

0.325

Nominal Diameter (mm)

8.3

Packaging Type

Reel

Part Features

Extended temperature range, Innovative pair divider, Descending length cable markings and bulk packaging

Weight (Kg)

20.4/305m

Weight (lbs)

45/1000 ft.

RoHS Compliancy Status

Compliant

Min. Order Qty.

18.0000

Packaging Details

UPC

07498339904

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9305

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

34.7483

Related Products