PUL3050IG-V

Copper Cable

Copper cable, Cat3, 50-pair, 26 AWG, U/UTP, LSZH , 305m reel

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

PVC

Conductor Gauge (AWG)

26

Nominal Diameter (In.)

0.51

Nominal Diameter (mm)

13

Number of Pairs

50

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

International Gray

Standards Met

ANSI/TIA-568-C.2

Flammability Rating

LSZH-1 (60332-1)

Application

Indoor

CE Compliant

NA

Cable Color

International Gray

Cable Type

U/UTP

Length (ft.)

1000.00

Note

FOR CHINA ONLY

Performance Level

Category 3

Weight (Kg)

200.0

Weight (lb)

441.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

4

Product Category

Copper Cable

Packaging Details

UPC

61305626131

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.0629

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

28.2516

Resources

Specification Sheets

TX3000™ Category 3 Multi-Pair U/UTP Copper

US English

Related Products