best seller

PUL6004BU-FE

Copper Cable

Enhanced Category 6 UTP copper cable, low smoke zero halogen (LSZH), 4-pair, conductors are 23 AWG construction with HDPE insulation, twisted in pairs, separated by an integrated pair divider, and all four pairs are protected by an LSZH (IEC 60332-1) jacket, blue.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.224

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

Blue

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

1.2

Note

Available in Latin America and Asia Pacific

Part Features

Third party tested, Guaranteed channel performance above the standards, Cross-divider, Reduced attenuations, Reelex packaging and tested beyond the standards

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498387845

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9369

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

46.4852

Resources

Certifications

ETL 6 Connector Channel Report of Test PUL6004

US English

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable: COSP381

US English

Certifications

Third Party Certification: CORP1--WW-ENG 001a

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Declaration of performance No. PAN-DOP-CF002

US English

System Warranty

Guaranteed Performance Beyond the Standards TX6000™ UTP Copper Cabling Systems : COFL13

US English

Certifications

LEISTUNGSERKLÄRUNG Nr. PAN-DOP-CF002

US English

Certifications

ETL PUL6004 Channel Report of Test Certificate

US English

Related Products