PUL6C04WH-KED

Copper Cable

Category 6 copper cable, 4-Pair, 24 AWG, UTP, low smoke zero halogen LSZH-1 (IEC 60332-1), White, 500 meter.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.211

Nominal Diameter (mm)

5.3

Insulation Diameter (In.)

0.03

Insulation Diameter (mm)

0.97

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1640

CE Compliant

EuroClass Eca

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Note

Available in EMEA

Part Features

Third party tested, Descending length cable markings, Cross divider, Round cable design and Easy payout packaging

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498300253

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4663

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

35.1910

Resources

Specification Sheets

TX6™ Category 6 LSZH UTP Copper Cable for EMEA

US English

Specification Sheets

TX6™ Category 6 U/UTP Copper Cable: COSP374--WW-ENG

US English

Certifications

ETL Channel Report of Test Certificate: CORP2--WW-ENG-(PUL6C04)

US English

Certifications

Declaration of Performance PAN-DOP-CK001

US English

Related Products