PUP6004IG-WLP

TX6000™ Enhanced Category 6 U/UTP Copper Cable

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.22

Nominal Diameter (mm)

5.7

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1.1

Number of Pairs

4

Maximum Operating Temperature (°C)

90

Maximum Operating Temperature (°F)

194

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Easy-payout carton

Color

International Gray

Standards Met

UL Listed CMP-LP (0.5A) for Plenum

Flammability Rating

Plenum (CMP)

Application

Indoor

CE Compliant

NA

CE Marking

No

Cable Color

International Gray

Cable Type

U/UTP

Installation Tension

25lbf (110N)

Length (ft.)

1000.00

Performance Level

Category 6

Voltage

80V

Weight (Kg)

13.6

Weight (lb)

30.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

12,000

Product Category

Copper Cable

Packaging Details

UPC

61305625751

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7315

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

62.3333

Resources

Specification Sheets

TX6000™ Enhanced Category 6 U/UTP Copper Cable – North America

US English

Related Products