PUP6C2804BU-U

Copper Cable

Category 6 copper cable, 4-pair, 28 AWG, U/UTP, plenum (CMP), Blue, 1000ft/ 305m.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

28

Nominal Diameter (In.)

0.14

Nominal Diameter (mm)

3.5

Insulation Diameter (In.)

0.02

Number of Pairs

4

Sub Brand

PanNet

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°F)

122

Package Type

Reel in a box

Color

Blue

Flammability Rating

Plenum (CMP)

Length (ft.)

1000

Application

Indoor

Cable Type

U/UTP

Installation Tension

110 N (25 lbf)

Maximum Wire Insulation Diameter (mm)

0.6

Note

Available in North America

Part Features

Third party tested, Smaller cable diameter and round flexible design, Cross-divider and Easy payout carton

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

14,000

Packaging Details

UPC

07498307107

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.4523

Std. Ctn. Qty.

42000

Std. Ctn. Volume (cf)

60.9975

Resources

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Certifications

ETL PUP6C2804 Channel Report of Test Certificate

US English

Specification Sheets

Tx6-28™ Category 6 U/Utp 28 Awg Copper Cable – North America

US English

Catalogs

Preferred parts for network infrastructure

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Technology Briefs

Impact of 2017 National Electric Code on Power over Ethernet Cabling: COTB11

US English

Certifications

Panduit 4-Pair & Multipair Copper Data Cable Environmental Product Declaration

US English

Certifications

Environmental Product Declaration Panduit 4-Pair & Multipair Copper Data Cable

US English

Related Products