Loose Plug Pack used to align and quickly install and remove 12 patch cords into a switch, Blue
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Color | Blue |
Number of Plugs | 6 |
UPC | 07498357407 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2839 |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 12 Pack Plug Pack COQPPN12XX--ENG | English | |
Installation Documents | QuickNet Plug Packs: PN461C-ENG | English |