QuickNet Plug Pack accepts twelve Panduit RJ45 modular plugs.
Product Type | Plug Pack Housing |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Color | White |
Sub Brand | QuickNet™ |
UPC | 07498357411 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Product Bulletins | QuickNet Plug Pack Housings: COCB14--WW-ENG | English | |
Part Drawings | Quicknet 12 Pack Plug Pack COQPPN12XX--ENG | English | |
Installation Documents | QuickNet Plug Packs: PN461C-ENG | English |