QTLXCLCLXX9M0

Preterminated Cable Assembly

QuickNet Cable Assembly made of Category 6A U/FTP LSZH Cable with pre-terminated cassettes that include TX6A 10Gig Shielded Jack Modules on each end.

Specifications

Note

Available in EMEA region. Contact customer service for region availability.

Overall Length (ft.)

29.53

Overall Length (m)

9

Flammability Rating

LSZH

Standards Met

Exceed requirements of ANSI/TIA-568-C.2, ISO 110801 Category 6A/Class EA Edition 2.1, and IEEE 802.3an standard for supporting 10GBASE-T requirements

Application

Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers

CE Compliant

Yes

Cable Color

White

Cable Type

U/FTP

Length (ft.)

29.53

Part Features

Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding

Performance Level

Category 6A

Termination End 1

Cassette

Termination End 1 - Color

Black

Termination End 2

Cassette

Termination End 2 - Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341893

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1889

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

QuickNet ™ Copper Cabling System Product Bulletin: COCB37--SA-UKE

UK English

Part Drawings

QuickNet Copper Cable Assemblies: 02582-34

US English

Application Guides

QuickNet in the Data Center: PN570

US English

Product Bulletins

QuickNet Copper Cabling System: COCB14--WW-ITA

US English

Related Products