QuickNet Cable Assembly constructed of TX6A-SD 10Gig UTP Plenum Copper Cable with MaTriX Technology and pre-terminated TX6A 10Gig UTP Jack Module Cassettes on each end, Blue, 36 ft.
Sub Brand | QuickNet™ |
Product Type | Preterminated Copper Trunk Cable Assembly |
Performance Level | Category 6A |
Color | Blue |
Flammability Rating | Plenum (CMP) |
Termination End 1 | Cassette |
Termination End 2 | Cassette |
Standards Met | TX6A 10Gig Copper Cabling Systems Exceed Requirements of ANSI/TIA-568-C.2, ISO 110801 Class Ea Edition 2.1, and IEEE 802.3an Standards for Supporting 10GBASE-T Requirements, TX6500 and TX6000 Copper Cabling Systems Exceed ANSI/TIA-568-C.2 and ISO 11801 2nd Edition Class E Standards, Modular Plugs Meet all Applicable ANSI/TIA-968-A Requirements and Exceed IEC 60603-7 Specifications, CE and RoHS Compliant |
Part Features | Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
UPC | 07498397257 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4192 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |