Performance Level |
Category 6A |
Flammability Rating |
CMP |
Cable Color |
Blue |
Termination End 1 |
Cassette |
Termination End 1 - Color |
Blue |
Termination End 2 |
Cassette |
Termination End 2 - Color |
Blue |
Length (ft.) |
51 |
Length (m) |
15.5 |
Application |
Applications in the data centre, QuickNet termination options & common configurations, specifying options, measuring for lengths and selecting QuickNet part numbers |
CE Compliant |
Yes |
Cable Type |
U/UTP |
Part Features |
Pre-terminated, 100% factory tested, Standard and high-density solution, Assembly identification, Integrated bonding and grounding |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498397031 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.4192 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |