obsolete

UJBU40BLY

Zone Cable Assembly

Category 6, UTP, solid, riser, blue cable with a Mini-Com® TX6 PLUS Jack Module to TX6 PLUS Modular Plug.

Specifications

Note

UJBU40BLY replaces UJBU40BL

Overall Length (ft.)

NA

Overall Length (m)

NA

Number of Connector 1 Terminations

NA

Number of Connector 2 Terminations

NA

Flammability Rating

Riser (CMR)

Standards Met

PoE, PoE+

Performance Level

Category 6

Cable Color

Blue

Length (ft.)

40.00

Length (m)

12.2

Termination End 1

Jack Module

Termination End 2

Modular Plug

Wiring Scheme

T568B

CE Compliant

Yes

Maximum Storage Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

UL5A Listed

No

Cable Length (ft.)

40.00

Cable Length (m)

12.2

Cable Type

U/UTP

Maximum Storage Temperature (°C)

70

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498305987

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1234

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.2338

Related Products