UPLBU60M

Zone Cable Assembly

Category 6, UTP, solid, LSZH, blue cable with TX6™ PLUS Modular Plugs on each end, 60 meters.

Specifications

Overall Length (ft.)

196.85

Overall Length (m)

60

Flammability Rating

LSZH-1 (60332-1)

Standards Met

PoE, PoE+

Cable Length (ft.)

196.8

Cable Length (m)

60.0

Cable Type

U/UTP

Conductor Gauge (AWG)

23

Length (ft.)

196.85

Maximum Installation Temperature (°C)

70

Maximum Storage Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

CE Compliant

Yes

Cable Color

Blue

Maximum Installation Temperature (°F)

158

Maximum Storage Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.24

Nominal Cable Outside Diameter (mm)

6.1

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Performance Level

Category 6

Termination End 1

Modular Plug

Termination End 2

Modular Plug

UL5A Listed

No

Packaging Details

UPC

61305623614

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3606

Std. Ctn. Qty.

5

Std. Ctn. Volume (cf)

1.8029

Resources

Part Drawings

Category 6 Plug-to-Plug Zone Cords ZCUPPBU10Y--ENG

US English

Specification Sheets

PanZone® Category 6 UTP Cable Assemblies

US English

Related Products