AWG Size |
23 |
CE Compliant |
Yes |
Cable Color |
Blue |
Cable Length |
Feet |
Cable Type |
U/UTP |
Conductor Material |
Copper |
Flammability Rating |
Plenum (CMP) |
Installation Temperature |
-40°F to 158°F (-40°C to 70°C) |
Length (ft.) |
50.00 |
Length (m) |
15.2 |
Operating Temperature |
14°F to 140°F (-10°C to 60°C) |
Part Features |
Patented tangle-free latch on modular plugs, Robust construction, 100% performance tested. |
Performance Level |
Category 6 |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
RoHS Compliancy Status |
Not Sold In Europe |
Min. Order Qty. |
1 |
UPC |
07498303919 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.1320 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
1.3201 |
Application Guides |
Plenum Network Infrastructure for In-Ceiling Applications: COAG01 |
US English |
|
Part Drawings |
Category 6 Plug-to-Plug Zone Cords ZCUPPBU10Y--ENG |
US English |