IFC6C04BBL-CEG

Copper Cable

Category 6, industrial (CM), 4-Pair, F/UTP copper cable. Conductors are 26/7 AWG construction with HDPE insulation. Conductors are twisted in pairs, surrounded by a metallic foil shield and protected by a flame-retardant PVC jacket.

Specifications

Overall Length (ft.)

NA

Overall Length (m)

NA

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

26

Conductor Gauge (mm)

NA

Nominal Diameter (In.)

0.272

Nominal Diameter (mm)

6.9

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

0.9

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Number of Pairs

4

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

75

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Package Type

Reel

Color

Black

Environmental Voltage Rating (V)

NA

Flammability Rating

CM

Length (ft.)

1000

Length (m)

305

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

Application

Industrial

Cable Type

F/UTP

Note

Available in all regions

Part Features

Third party tested, descending length cable markings and Packaged on a reel.

Performance Level

Category 6

Voltage

80V

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498383821

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3552

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

32.5238

Resources

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Specification Sheets

IndustrialNet Category 6 F/UTP Copper Cable - IFC6C04BBL-CEG

US English

Certifications

ETL Report of Test Certificate (IFC6C04BBL-CEG)

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Related Products