ISFCH5C02AGY-XG

Copper Cable

Category 5e, industrial (CM/CMX), 2-pair, SF/UTP copper cable; stranded copper conductors are 24/7 AWG with HDPE insulation. Conductors are twisted in pairs and wrapped with a foam polypropylene tape to form a core. Both pairs are surrounded by an overall braided shield and metallic foil and covered with a TPE jacket for high flex industrial Ethernet applications. The jacket is oil, sunlight, weld splatter, and abrasion resistant for enhanced chemical resistance and mechanical performance. This cable is rated for 600 V panel or on-machine applications when the space is shared with high voltage power cables.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.241

Nominal Diameter (mm)

6.1

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.3

Number of Pairs

2

Sub Brand

IndustrialNet™

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

176

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Package Type

Reel

Color

Gray

Flammability Rating

CM

Length (ft.)

1000

Operating Temperature

-40°C to 80°C (-40°F to 176°F)

Application

Industrial

Cable Type

SF/UTP

Note

Available in North and Latin America

Part Features

Third party tested, High flex applications, 600v on-machine applications, Ethernet/IP compliant, Descending length cable markings, Packaged on a reel

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

9,000

Packaging Details

UPC

07498383849

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.1343

Std. Ctn. Qty.

36000

Std. Ctn. Volume (cf)

40.8333

Resources

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Specification Sheets

IndustrialNet Category 5e SF/UTP Copper Cable - ISFCH5C02A**-XG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test Certificate (ISFCH5C02A-XG)

US English

Related Products