ISX6004ARD-LED

Copper Cable

Category 6, industrial, 4-Pair, S/FTP copper cable. Conductors are 24/7 AWG construction with PE insulation. Conductors are twisted in pairs, each of the 4 pairs are surrounded by a metallic foil with a braided shield and protected by a flame-retardant and halogen free (PUR) jacket, red.

Specifications

Overall Length (ft.)

1640

Overall Length (m)

500

Jacket Material

Polyurethane

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.315

Nominal Diameter (mm)

8

Insulation Diameter (In.)

0.06

Insulation Diameter (mm)

1.5

Number of Pairs

4

Sub Brand

IndustrialNet

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Installation Temperature (°C)

80

Maximum Installation Temperature (°F)

167

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Package Type

Reel

Color

Red

Flammability Rating

LSZH-1

Length (ft.)

1640

Application

Industrial

Cable Type

S/FTP

Note

Available in all regions

Part Features

Third party tested, Descending length cable markings, Packaged on a reel

Performance Level

Category 6

Voltage

80V

Min. Order Qty.

2

Packaging Details

UPC

07498362835

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2634

Std. Ctn. Qty.

12

Std. Ctn. Volume (cf)

27.1605

Resources

Case Studies

Automotive Manufacturer Case Study: CPCS62--WW-ENG

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

ETL Report of Test Certificate (ISX6004A-LED)

US English

Specification Sheets

IndustrialNet™ Category 6 S/FTP Copper Cable

US English

Related Products