IUC5C04ABL-CG-S

Copper Cable

Black Industrial, 4-pair, unshielded U/UTP; conductors are stranded, 24/7 AWG, HDPE insulation, twisted in pairs; jacket is PVC, flame retardant CM; 1000 Ft/305M reel.

Specifications

Overall Length (ft.)

NA

Overall Length (m)

NA

Jacket Material

Polyvinyl chloride

Conductor Gauge (mm)

NA

Insulation Diameter (In.)

NA

Insulation Diameter (mm)

NA

Bend Radius (In.)

NA

Bend Radius (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Installation Temperature (°C)

75

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Tension (N)

NA

Maximum Installation Tension (lb)

NA

Environmental Voltage Rating (V)

NA

Part Features

Third party tested, Descending length cable markings, Packaged on a reel

Performance Level

Category 5e

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498388005

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

1.7778

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products