best seller

NUL6C04BU-KE

Copper Cable

NetKey Copper Cable, Category 6, 4-pair, Copper conductors are 24 AWG, U/UTP, LSZH-1 (IEC 60332-1), Blue, 305M in an easy payout carton. Conductors are twisted in pairs, separated by an integrated pair divider and protected by a low smoke zero halogen jacket.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.209

Nominal Diameter (mm)

5.6

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

Blue

Flammability Rating

LSZH-1

Length (ft.)

1000

Operating Temperature

-20°C - 60°C (-4°F - 140°F)

CE Compliant

EuroClass Eca

Application

Indoor

CE Marking

Yes

Cable Type

U/UTP

Note

Available in EMEA

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

11

RoHS Compliancy Status

Compliant

Min. Order Qty.

30

Packaging Details

UPC

07498395347

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5746

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

31.4913

Resources

Certifications

ETL Channel Report of Test Certificate (NUL6C04)

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Certifications

Declaration of Performance No. PAN-DOP-CK001

US English

Data Sheets

NetKey Category 6 U/UTP Copper Cable: NKDS55--WW

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products