best seller

NUL6X04WH-CEG

Copper Cable

Category 6A 4-pair, 23 AWG U/UTP copper cable, LSZH (IEC60332-1), white.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

High Density Polyethylene

Conductor Gauge (AWG)

23

Nominal Diameter (In.)

0.285

Nominal Diameter (mm)

7.2

Insulation Diameter (In.)

0.05

Insulation Diameter (mm)

1.2

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

60

Maximum Installation Temperature (°F)

140

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Reel

Color

White

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

1000

Operating Temperature

-20°C to 75°C (-4°F to 167°F)

CE Compliant

Euroclass Dca,s2,d2,a1

Application

Indoor

Cable Type

U/UTP

Note

Available in Asia Pacific, EMEA and Latin America

Part Features

Round cable design, Extended temperature range, Descending length cable markings

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

18

Packaging Details

UPC

07498300770

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1728

Std. Ctn. Qty.

18

Std. Ctn. Volume (cf)

39.1111

Resources

Certifications

ETL NUL6X04 Channel Report of Test Certificate

US English

Technology Briefs

Power Over Ethernet With Panduit Copper Cabling

US English

Certifications

Declaration of Performance No. PAN-DOP-CC034

US English

Certificate

Test Verification of Conformity: 103374393CRT-001a

US English

Specification Sheets

NetKey® Category 6A Copper Cable: NKSP58--WW

US English

Related Products