NUR6C04IG-C

Copper Cable

Copper cable, category 6 UTP, CMR, 4-pair, conductors are 24 AWG, twisted in pairs, separated by an integrated pair divider and protected by a flame retardant PVC jacket, international gray.

Specifications

Note

Available in Asia Pacific and South America

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.222

Nominal Diameter (mm)

5.6

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

International Gray

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Operating Temperature

-20°C - 60°C (-4°F - 140°F)

Application

Indoor

Cable Type

U/UTP

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

13

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

20

Packaging Details

UPC

07498319472

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.2295

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

44.5907

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Data Sheets

NetKey® Category 6 U/UTP Copper Cable: NKDS29--WW

US English

Certifications

ETL Report of Test (Channel): 3188141CRT-003b

US English

Related Products