NUR6CR04IG-CE

Copper Cable

Copper cable, category 6 U/UTP, CMR, 4-pair, conductors are 24 AWG, twisted in pairs and protected by a flame-retardant PVC jacket, international gray.

Specifications

Overall Length (ft.)

1000

Overall Length (m)

305

Jacket Material

Polyvinyl chloride

Conductor Gauge (AWG)

24

Nominal Diameter (In.)

0.204

Nominal Diameter (mm)

5.2

Insulation Diameter (In.)

0.04

Insulation Diameter (mm)

1

Number of Pairs

4

Sub Brand

NetKey

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

32

Package Type

Easy-payout carton

Color

International Gray

Flammability Rating

Riser (CMR)

Length (ft.)

1000

Operating Temperature

-20°C - 75°C (-4°F - 167°F)

Application

Indoor

Cable Type

U/UTP

Note

Available in EMEA

Part Features

Descending length cable markings - easy identification of remaining cable reduces installation time and cable scrap, Easy payout reel - ensures proper performance and provides quick installation

Performance Level

Category 6

Weight (Kg)

10

RoHS Compliancy Status

Compliant

Min. Order Qty.

42

Packaging Details

UPC

07498349194

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.9411

Std. Ctn. Qty.

14

Std. Ctn. Volume (cf)

27.1748

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Data Sheets

NetKey® Category 6 UTP Copper Cable

US English

Certifications

ETL Report of Test (Channel): 100754404CRT-001b

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products